Cap For Sample Tube (Outer Screw) T502W White 1000 Pcs

Cap For Sample Tube (Outer Screw) T502W White 1000 Pcs

【Product Specifications】
・Model number: T502W
・Specification: Cap
・Capacity (mL): White
・Quantity: 1 bag (1000 pieces)
・Material: PP (Polypropylene)
・Allowable temperature limit: -196 - +121℃
・Autoclavable

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-7005-17

Part Number
3-7005-17
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-7005-17 in the Cap For Sample Tube (Outer Screw) T502W White 1000 Pcs series.

Additional Products in this Category

Tech Support