Sample Tube (Inner Screw) T500-4AT Independence Type 4mL 1000 Pcs

Sample Tube (Inner Screw) T500-4AT Independence Type 4mL 1000 Pcs

【Product Specifications】
・Model number: T500-4AT
・Specification: Independence type
・Capacity (mL): 4
・Quantity: 1 bag (1000 pieces)
・Material: PP (Polypropylene)
・Allowable temperature limit: -196 - 121℃
・Autoclavable
・*Cap is optional.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-7008-07

Part Number
3-7008-07
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-7008-07 in the Sample Tube (Inner Screw) T500-4AT Independence Type 4mL 1000 Pcs series.

Additional Products in this Category

Tech Support