Lab Cap 15/16 Violet 10 Pcs

Lab Cap 15/16 Violet 10 Pcs

【Product Specifications】
・Model number: 1516V
・NS: 15/16
・Color: Violet
・Quantity: 1 package (10 pcs)
・Material: Body/aluminum, Clamp/nichrome steel
・Allowable temperature limit: 140℃
・Autoclavable

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-7101-07

Part Number
3-7101-07
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-7101-07 in the Lab Cap 15/16 Violet 10 Pcs series.

Additional Products in this Category

Tech Support