• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Digital Rotational Viscometer (Visco Lead One) R Type

Digital Rotational Viscometer (Visco Lead One) R Type

【Product Specifications】
・Model number: R type
・Measurement range (mPa・s): 100 - 13000000
・Accuracy: ±1% (Full scale)
・Rotation speed: 0.3 - 100rpm (18 stage configuration capable)
・Reproducibility: ±0.2% (full scale)
・Liquid junction material Stainless steel (SUS316)
・With viscosity calibration function
・Power supply: 100VAC 50/60Hz
・Power cord length: 1.8m
・Main unit size: 310 x 320 x 500mm
・Weight: 5kg
・■Accessories: Standard spindle R2/3/4/5/6/7, Stand 1 set, Spindle guard, Spindle rack
・Visco Lead-One

Part Number

Configured Part Number is shown.

1-2378-02

Part Number
1-2378-02
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2378-02 in the Digital Rotational Viscometer (Visco Lead One) R Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support