Clamp Logger (Data Mini) LR5051

Clamp Logger (Data Mini) LR5051

【Product Specifications】
・Model number: LR5051
・Clamp logger
・Size (mm): 79 x 37 x 70
・Measurement range: 0 - 50A/500A (when using CT6500), 0 - 500mA/5A (when using 9657-10, 9675)
・Accuracy: ±0.5%rdg + 0.5dgt + sensor accuracy
・Recording capacity: Instantaneous value/60,000 data, Statistic value/15,000 Data
・Recording interval: 1, 2, 5, 10, 15, 20, 30 seconds, 1, 2, 5, 10, 15, 20, 30, 60 minutes
・Weight: 165
・Power supply: AA alkaline dry cell x 2 pieces (included)
・*Various clamp sensors are not included in the package. *Communication adapter (optional) or data collector (optional) is required for data transfer to PC.

Part Number

Configured Part Number is shown.

1-3452-02

Part Number
1-3452-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3452-02 in the Clamp Logger (Data Mini) LR5051 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support