• Credit card connectivity has been restored and you can once again complete your order online. We apologize for any inconvenience and appreciate your business. If you have any questions or need additional support, please contact customer service at 800-681-7475 or via email inquire@misumiusa.com.

Stabilized DC Power Supply 30V-3A GPD-3303S

Stabilized DC Power Supply 30V-3A GPD-3303S

【Product Specifications】
・Model number: GPD-3303S
・Number of output channels: 3
・Output voltage: CH1; 0 - 30V, CH2; 0 - 30V, CH3; 2.5・3.3・5.0V±8%
・Output current: CH1; 0 - 3A, CH2; 0 - 3A, CH3; 3A
・Input voltage: AC100/120/220/230V±10% 50/60Hz
・Function: Coarse/fine adjustment knob switch, 4 points pre set memory, series/parallel tracking (CH1, CH2ch), key lock
・Interface: USB
・Supported OS: Windows XP・Vista・7
・Power cord length: 1.8m
・Size (mm): 210 x 265 x 130
・Weight: Approx 7kg
・Accessories: Output cable (1.0m)

Part Number

Configured Part Number is shown.

1-3888-01

Part Number
1-3888-01
Part NumberVolume DiscountDays to Ship

22 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3888-01 in the Stabilized DC Power Supply 30V-3A GPD-3303S series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support