K Sheath Thermocouple 0 - 1000 φ6.4mm 1000mm

K Sheath Thermocouple 0 - 1000 φ6.4mm 1000mm

【Product Specifications】
・Temperature range: 0 - 1000℃
・Sheath diameter: φ6.4mm
・Sheath length: 1000mm
・Material: Sheath/inconel (INC600), Lead wire /glass
・Lead wire length: 2m
・With omega connector
・High temperature, inconel type

Edit Part Configuration

Part Number

Configured Part Number is shown.

1-3945-03

Part Number
1-3945-03
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3945-03 in the K Sheath Thermocouple 0 - 1000 φ6.4mm 1000mm series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support