Sample Case 214 x 118 x 45mm J-LL

Sample Case 214 x 118 x 45mm J-LL

【Product Specifications】
・Model number: J-LL
・External dimensions (mm): 214 x 118 x 45
・Inner dimension (mm): 206 x 104 x 41
・Material: Body, cover/PP (polypropylene), Stopper/impact resistance copolymer

Edit Part Configuration

Part Number

Configured Part Number is shown.

1-3977-05

Part Number
1-3977-05
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3977-05 in the Sample Case 214 x 118 x 45mm J-LL series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support