Vibration Viscometer VM-10A-H

Vibration Viscometer VM-10A-H

【Product Specifications】
・Model number: VM-10A-H
・Measurement range (Pa・s): 10 - 500
・Measurement accuracy (*): +/- 5%
・Measurement reproducibility (*): ±2% *when JISZ8809-2000 standard solution for viscometer calibration is stirred with stirrer etc. at Room temperature, liquid temperature 23℃ ±3℃
・Display: 3 digit LCD (excluding decimal point)
・Calibration: Comparison calibration using JISZ8809-2000 standard liquid for viscometer calibration.
・Power supply: DC 6 - 9V (including AC adapter)
・Size: Controller/52 x 190 x 160mm (protuberance not included), Probe/φ32 x 169mm (holding unit), φ25 x 84mm (measuring unit), φ 3 - φ 9mm (detector)
・■Accessories: Connection cable (1.5m), Stand, Simple communication software, Carrying case

Part Number

Configured Part Number is shown.

1-4724-04

Part Number
1-4724-04
Part NumberVolume DiscountDays to Ship

18 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-4724-04 in the Vibration Viscometer VM-10A-H series.

Additional Products in this Category

Tech Support