• Credit card connectivity has been restored and you can once again complete your order online. We apologize for any inconvenience and appreciate your business. If you have any questions or need additional support, please contact customer service at 800-681-7475 or via email inquire@misumiusa.com.

Dissolved Oxygen Meter ID-150

Dissolved Oxygen Meter ID-150

【Product Specifications】
・Model number: ID-150
・Size: φ90 x 53mm
・Measuring method: Diaphragm type galvanic battery type
・Measurement range: DO (dissolved oxygen amount)/0.00 - 0.99mg/L (minimum resolution 0.01mg/L), 1.0 - 20.0mg/L (minimum resolution 0.1mg/L) (at 30℃), Water temperature/-5.0 - 50.0℃
・Instrument accuracy: DO (dissolved oxygen amount)/±0.02mg/L (0.00 - 0.99mg/L range), ±0.1mg/L (1.0 - 20.0mg/L range), Water temperature: ±0.2℃ (0 - 35℃)
・Response speed: 90% response within 15 seconds (at 20℃)
・Calibration method: One touch calibration by air
・Function: Self check, auto power OFF, automatic stability judging function
・Dustproof, waterproof structure: IP67 compliance
・Cable length: 5m
・Power supply: AAA dry cell x 3 (included for test)
・With rubber protector
・Body weight: Approx 290g

Part Number

Configured Part Number is shown.

1-5676-02

Part Number
1-5676-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5676-02 in the Dissolved Oxygen Meter ID-150 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support