• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 6:00 p.m. (EDT) 10/21/2018. We apologize for the inconvenience.

Numerical Disc-Type Label Wr-Combination 120 Pcs

Numerical Disc-Type Label Wr-Combination 120 Pcs

【Product Specifications】
・Model number: WR-combination
・Discoloration accuracy: +/- 2℃
・Size: φ18mm
・Heat resistance property: About 90℃, continuous heating 1000 hours (20 x 30mm test piece)
・Water-resisting property About 1 month into the room-temperature water
・Breakdown: 50, 55, 60, 65, 70℃ 24 sheets each, total 120 sheets
・Reversibility
・Discoloration temperature: -50 - 70℃
・*Incident color of high temperature -> low temperature due to temperature lowering is about 15℃ lower than the displayed temperature by hysteresis phenomenon.

Part Number

Configured Part Number is shown.

1-636-08

Part Number
1-636-08
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-636-08 in the Numerical Disc-Type Label Wr-Combination 120 Pcs series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support