Digital Salimeter YK-31SA

Digital Salimeter YK-31SA

【Product Specifications】
・Model number: YK-31SA
・Measurement range: 0 - 10%
・Resolution: 0.01%
・Measuring method: Conductivity measuring method
・Accuracy: ±0.5% (at 23 ± 5℃)
・Temperature correction: 0 - 50℃ (Automatic)
・With automatic temperature correction function, data hold function, battery exhaustion display function
・Power supply: 006P (9V) cell x 1 piece (included for test)
・Material: ABS resin
・Size: Body/68 x 30 x 200mm, Probe/φ22 x 120mm
・Weight: Approx 270g

Edit Part Configuration

Part Number

Configure to get your Part Number

1-6556-01

Part Number
1-6556-01
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-6556-01 in the Digital Salimeter YK-31SA series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support