General-Purpose Pressure Indicator A-Type φ75 G3/8B-0.1

General-Purpose Pressure Indicator A-Type φ75 G3/8B-0.1

【Product Specifications】
・Connection size: φ75mm
・Connection size: G3/8B
・Measurement range (MPa): -0.1 - 0
・Minimum scale (MPa): 0.002
・Accuracy: +/-1.6%FS
・Material: Inner frame, outer frame/ABS resin, Wetted part/brass
・Mass: 240g

Edit Part Configuration

Part Number

Configured Part Number is shown.

1-7499-10

Part Number
1-7499-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-7499-10 in the General-Purpose Pressure Indicator A-Type φ75 G3/8B-0.1 series.

Additional Products in this Category

Tech Support