General-Purpose Pressure Indicator A-Type φ100 G3/8B0.6

General-Purpose Pressure Indicator A-Type φ100 G3/8B0.6

【Product Specifications】
・Connection size: φ100mm
・Connection size: G3/8B
・Measurement range (MPa): 0 - 0.6
・Minimum scale (MPa): 0.01
・Accuracy: +/-1.6%FS
・Material: Inner frame, outer frame/ABS resin, Wetted part/brass
・Mass: 350g

Edit Part Configuration

Part Number

Configured Part Number is shown.

1-7508-04

Part Number
1-7508-04
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-7508-04 in the General-Purpose Pressure Indicator A-Type φ100 G3/8B0.6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support