Applicator Stainless No.11 100

Applicator Stainless No.11 100

【Product Specifications】
・Model number: No.11, applicator
・Number of surface: 1
・Material: Stainless steel (SUS420J2)
・Standard film thickness (μm): 100
・Coating Width: 80mm
・Size: 100 x 30 x 30mm
・JIS K 5400, 5600 compliance

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-4953-04

Part Number
2-4953-04
Part NumberVolume DiscountDays to Ship

33 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-4953-04 in the Applicator Stainless No.11 100 series.

Additional Products in this Category

Tech Support