Applicator Stainless No.11 125

Applicator Stainless No.11 125

【Product Specifications】
・Model number: No.11, applicator
・Number of surface: 1
・Material: Stainless steel (SUS420J2)
・Standard film thickness (μm): 125
・Coating Width: 80mm
・Size: 100 x 30 x 30mm
・JIS K 5400, 5600 compliance

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-4953-05

Part Number
2-4953-05
Part NumberVolume DiscountDays to Ship

33 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-4953-05 in the Applicator Stainless No.11 125 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support