Lightweight Safety Glasses Bolle Smoke 1653602A

Lightweight Safety Glasses Bolle Smoke 1653602A

【Product Specifications】
・Model number: 1653602A
・Lens: Smoke
・Weight (g): 27
・Material: Lens/PC (polycarbonate), anti-fogging processing, scratch resistance processing, Arms/PC (polycarbonate), TPR (Thermo Plastic Rubber) casting
・Impact resistance lens
・UV blocking rate: UV385nm/ 99.99%
・ANSI Z87.1‐2010 standard product

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-9535-02

Part Number
2-9535-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support