Automatic Photographing Camera For Tlc200Pro Water Splash Resistant Case

Automatic Photographing Camera For Tlc200Pro Water Splash Resistant Case

【Product Specifications】
・Model number: ATH120
・Specification: Water splash resistant case
・Size: 90 x 127 x 59mm
・Weight: Approx 123g
・Waterproof: IPX4

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-9543-11

Part Number
2-9543-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-9543-11 in the Automatic Photographing Camera For Tlc200Pro Water Splash Resistant Case series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support