Digital Force Gauge Basic ZTS-50N

Digital Force Gauge Basic ZTS-50N

【Product Specifications】
・Accuracy: ±0.2%FS±1dgt
・Display: 4 digit LCD with sign
・Sampling: Maximum 2000 times/second
・Output function: Digital (USB, RS232C), analog voltage approximately ±2VFS, comparator, over load
・Function: Peak hold, memory (1000 data), upper and lower limit value determining, display reverse, auto zero clear, alarm, auto power OFF, damping
・Size: 75 x 34 x 178mm
・Power supply: Built-in battery or AC100 - 240V (including AC adapter)
・Weight: Approx 480g
・Maximum load (N): 50
・Minimum resolution (N): 0.01
・High-performance type
・Force gauge accessories: 8 attachment (clasp, flat type, cone, A type, V type, connection rod, anchor, hook), USB cable, Storage case, Data importing software (CD-ROM), Software to create a graph of trial edition (CD-ROM)
・Model number: ZTS-50N

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-957-22

Part Number
2-957-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-957-22 in the Digital Force Gauge Basic ZTS-50N series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support