Airtight Container 4520-60-004 (Container)

Airtight Container 4520-60-004 (Container)

【Product Specifications】
・Capacity (L): 20
・Size (mm) *1: φ338 x 377
・*1: Size when lid is installed.
・Material: Body/HDPE (high density polyethylene), Gasket/TPE (thermoplastic elastomer)
・Model number: 4520-60-004 (container only)
・*Container for solids, Do not use for liquid.
・*Lid doesn't come with the container.

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-9668-22

Part Number
2-9668-22
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-9668-22 in the Airtight Container 4520-60-004 (Container) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support