• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

K Thermocouple (Sheath Type) KTO-48300 (3-1669-05) (Part Numbers)

K Thermocouple (Sheath Type) KTO-48300

【Product Specifications】
・Temperature range (℃): -50 to +800
・Sheath diameter (mm): φ4.8
・Sheath length (mm): 300
・Material: Sheath part/stainless steel (SUS316), Sleeve part/stainless steel (SUS304), Lead wire coating/glass wool
・Lead wire length: 2m
・Lead wire terminal part: M4Y terminal
・M4Y terminal type
・*Please use it in an environment that temperature of the base of the sheath is 100℃ or less.

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-1669-05

Part Number
3-1669-05
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-1669-05 in the K Thermocouple (Sheath Type) KTO-48300 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support