PTFE Membrane Film (1μm) 300 x 1000 x 0.1

PTFE Membrane Film (1μm) 300 x 1000 x 0.1

【Product Specifications】
・Model number: FP-100
・Size (mm): 300 x 1000 x 0.1
・Pore diameter (μm): 1
・Material: PTFE (poly tetrafluoroethylene)
・Type: 1 axis stretching process (2 directions pulling process)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-2449-04

Part Number
3-2449-04
Part NumberVolume DiscountDays to Ship

35 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support