PTFE Membrane Film (1μm) 300 x 1000 x 0.1 (3-2449-09) (Part Numbers)

PTFE Membrane Film (1μm) 300 x 1000 x 0.1

【Product Specifications】
・Model number: WP-100
・Size (mm): 300 x 1000 x 0.1
・Pore diameter (μm): 1
・Material: PTFE (poly tetrafluoroethylene)
・Type: 2 axes stretching process (4 directions pulling process)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-2449-09

Part Number
3-2449-09
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-2449-09 in the PTFE Membrane Film (1μm) 300 x 1000 x 0.1 series.

Additional Products in this Category

Tech Support