PTFE Membrane Film (0.1μm) 300 x 1000 x 0.03

PTFE Membrane Film (0.1μm) 300 x 1000 x 0.03

【Product Specifications】
・Model number: HP-010
・Size (mm): 300 x 1000 x 0.03
・Pore diameter (μm): 0.1
・Material: PTFE (poly tetrafluoroethylene)
・Type: 2 axes stretching process (process to restrain thermal contraction compared to WP)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-2449-10

Part Number
3-2449-10
Part NumberVolume DiscountDays to Ship

32 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-2449-10 in the PTFE Membrane Film (0.1μm) 300 x 1000 x 0.03 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support