Very Thin Brush φ3.0 x 250mm

【Product Specifications】
・Overall length (mm): 250
・Outer diameter (mm): φ3.0
・Core diameter (mm): φ0.8
・Material: Hair material/66 nylon (φ0.1mm), Core/stainless steel (SUS304)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-4930-04

Part Number
3-4930-04
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-4930-04 in the Very Thin Brush φ3.0 x 250mm series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support