CC Screw Tube Transparent Green Cap 6mL【100 Pieces Per Package】

CC Screw Tube Transparent Green Cap 6mL

【Product Specifications】
・Model number: No.2
・Cap color: Green
・Capacity (mL): 6
・Quantity: 1 box (100 pieces)
・Material: Body/borosilicate glass, Cap/PP (polypropylene), Packing/SPP high sheet

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-4945-03

Part Number
3-4945-03
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-4945-03 in the CC Screw Tube Transparent Green Cap 6mL series.

Additional Products in this Category

Tech Support