CC Screw Tube Brown Orange Cap 10mL【100 Pieces Per Package】

CC Screw Tube Brown Orange Cap 10mL

【Product Specifications】
・Model number: No.3L
・Cap color: Orange
・Capacity (mL): 10
・Quantity: 1 box (100 pieces)
・Material: Body/borosilicate glass, Cap/PP (polypropylene), Packing/SPP high sheet

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-4946-05

Part Number
3-4946-05
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support