CC Screw Tube Brown Blue Cap 110mL【50 Pieces Per Package】

CC Screw Tube Brown Blue Cap 110mL

【Product Specifications】
・Model number: No.8
・Cap color: Blue
・Capacity (mL): 110
・Quantity: 1 box (50 pieces)
・Material: Body/borosilicate glass, Cap/PP (polypropylene), Packing/SPP high sheet

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-4947-11

Part Number
3-4947-11
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

50 Pieces Per Package

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-4947-11 in the CC Screw Tube Brown Blue Cap 110mL series.

Additional Products in this Category

Tech Support