CC Screw Tube Brown Yellow Cap 20mL【50 Pieces Per Package】

CC Screw Tube Brown Yellow Cap 20mL

【Product Specifications】
・Model number: No.5
・Cap color: Yellow
・Capacity (mL): 20
・Quantity: 1 box (50 pieces)
・Material: Body/borosilicate glass, Cap/PP (polypropylene), Packing/SPP high sheet

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-4948-07

Part Number
3-4948-07
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

50 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-4948-07 in the CC Screw Tube Brown Yellow Cap 20mL series.

Additional Products in this Category

Tech Support