Marking Tape Yellow

Marking Tape Yellow

【Product Specifications】
・Model number: 0384030
・Color: Yellow:
・Size: 6mm x 5m
・Material: Vinyl

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-5566-04

Part Number
3-5566-04
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5566-04 in the Marking Tape Yellow series.

Additional Products in this Category

Tech Support