Marking Tape White

Marking Tape White

【Product Specifications】
・Model number: 0384060
・Color: White
・Size: 6mm x 5m
・Material: Vinyl

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-5566-07

Part Number
3-5566-07
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5566-07 in the Marking Tape White series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support