Cover Glass Rack Wash And Dry

Cover Glass Rack Wash And Dry

【Product Specifications】
・Model number: WSDR-1000
・Size (mm): 39 x 30 x 23
・Material: PP (Polypropylene)
・Supported size: About 18 - 25mm
・Filling number of sheets: 10 sheets
・Autoclavable

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-5569-01

Part Number
3-5569-01
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5569-01 in the Cover Glass Rack Wash And Dry series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support