Plastic Bag with Handles 45L 30 Sheets【30 Pieces Per Package】

Plastic Bag with Handles 45L 30 Sheets

【Product Specifications】
・Model number: PT-HD45-30
・Capacity (L): 45
・Horizontal x vertical x gusset (mm): 450 x 800 x 200
・Quantity: 1 bag (30 sheets)
・Material: HDPE (high density polyethylene)
・Thickness: 0.015mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6041-02

Part Number
3-6041-02
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

30 Pieces Per Package

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support