Replacement Blade (Bimetal Blade) for Iron Band Saw Machine

Replacement Blade (Bimetal Blade) for Iron Band Saw Machine

【Product Specifications】
・Model number: Spare blade (bi-metal blade)
・Specification: Spare blade (bi-metal blade)
・Size (mm): 1550 x 13 x 0.65
・Saw blade speed: 50Hz/0.63m/s, 60Hz/0.75m/s
・Cutting capability: Stainless steel/50mm thickness, Iron/50mm thickness, Resin, wood, etc./150mm thickness
・Work table size: 300 x 300mm
・Depth size: Depth 205 x height 158mm
・Power supply: 100V 50/60Hz
・Weight: 42kg
・Set content: Bi-metal blade x 1, Steel blade x 1, Safety glasses x 1

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6046-12

Part Number
3-6046-12
Part NumberVolume DiscountDays to Ship

17 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6046-12 in the Replacement Blade (Bimetal Blade) for Iron Band Saw Machine series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support