Clamp For Separable (Economy Type)【3 Pieces Per Package】

Clamp For Separable (Economy Type)

【Product Specifications】
・Tightening range (mm): 5 - 20
・Quantity: 3 pieces
・Material: Aluminum die-casting, SBR rubber

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6069-01

Part Number
3-6069-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

3 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6069-01 in the Clamp For Separable (Economy Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support