Round Clamp Medium

Round Clamp Medium

【Product Specifications】
・Model number: During
・Tightening range: φ25 - 45mm
・Rod diameter x total length: φ11 x 140mm
・Material: Aluminum alloy (tip vinyl coating)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6070-02

Part Number
3-6070-02
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6070-02 in the Round Clamp Medium series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support