Cut Ring with Holder 90mm

Cut Ring with Holder 90mm

【Product Specifications】
・Ring diameter: 90mm
・Holder unit tightening range: φ6 - 13mm
・Material: Steel (nickel plating)

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6071-04

Part Number
3-6071-04
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6071-04 in the Cut Ring with Holder 90mm series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support