Clip For Lab【6 Pieces Per Package】

【Product Specifications】
・Length: 60mm
・Quantity: 1 package (6 pieces)
・Material: Stainless steel (SUS304)
・Wire diameter: φ2mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6075-01

Part Number
3-6075-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

6 Pieces Per Package

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support