Mask Carrier Box Carrier Box For 2-Inch Wafer

【Product Specifications】
・Model number: E94-25-101-1403
・Specification: Carrier box for 2 inches
・Size (mm): 196 x 119 x 86
・Material: ABS

Edit Part Configuration

Part Number

Configured Part Number is shown.

3-6949-11

Part Number
3-6949-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6949-11 in the Mask Carrier Box Carrier Box For 2-Inch Wafer series.

Additional Products in this Category

Tech Support