Toalon Tube 6 x 8.4 1 Roll (10m)

Toalon Tube 6 x 8.4 1 Roll (10m)

【Product Specifications】
・Material: Soft PVC (vinyl chloride resin)
・Operating temperature range: -40 to +70℃
・Inner diameter x outer diameter: φ6 x φ8.4mm
・1 roll (10m)
・The price is for 1 roll (10m).
・Maximum cut length: 100m

Edit Part Configuration

Part Number

Configured Part Number is shown.

6-592-04

Part Number
6-592-04
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support