Internal Shaft Mounted Diamond DWE (Needle) (Electrodeposition) Standard Product

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
EN0330D
EN0360D
EN0390D
EN0430D
EN0460D
EN0490D
EN0530D
EN0560D
EN0590D
EN0630D
EN0660D
EN0690D
Part NumberVolume DiscountDays to Ship Diamond Part Maximum Diameter
(mm)
Shaft Diameter
(mm)
Overall Length L
(mm)

10 Days or more

3350

10 Days or more

3350

10 Days or more

3350

10 Days or more

4450

10 Days or more

4450

10 Days or more

4450

10 Days or more

5550

10 Days or more

5550

10 Days or more

5550

10 Days or more

6660

10 Days or more

6660

10 Days or more

6660

Loading...

  1. 1

Basic Information

Shape Tongari Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support