Internal Shaft Mounted Diamond DWP (Candle) (Electrodeposition) Standard Product

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
PC0330D
PC0365D
Part NumberVolume DiscountDays to Ship Diamond Length / Grindstone Length
(mm)
End R
(mm)
Overall Length L
(mm)

10 Days or more

7.53048

10 Days or more

10.56550

Loading...

  1. 1

Basic Information

Shape Tongari Type Diamond Part Maximum Diameter(mm) 3 Shaft Diameter(mm) 3

Additional Products in this Category

Tech Support