Diamond Mesh Dresser CDM7

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
CDM7 M0111
CDM7 M0112
CDM7 M0211
CDM7 M0212
Part NumberVolume DiscountDays to Ship Diameter
(mm)
Width
(mm)

23 Days or more

114

23 Days or more

124

23 Days or more

116

23 Days or more

126

Loading...

  1. 1

Basic Information

Model Diamond Dresser Overall Length(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support