Super Hawk 2.0/3.0/4.0【25 Pieces Per Package】

Super Hawk 2.0/3.0/4.0

[Features]
· By using ceramic abrasive grains + dedicated bonds, the performance has dramatically improved.
[Applications]
· For cutting and polishing work of stainless steel, general steel, and alloy steel

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1000C15022
1000C15032
1000C15042
1000C15052
1000C15062
1000C15072
1000C15082
1000C15092
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Thickness
(mm)
Maximum operating rotation speed
(m/s)

25 Pieces Per Package

4 Days or more

272

25 Pieces Per Package

4 Days or more

272

25 Pieces Per Package

4 Days or more

272

25 Pieces Per Package

4 Days or more

272

25 Pieces Per Package

4 Days or more

372

25 Pieces Per Package

4 Days or more

372

25 Pieces Per Package

4 Days or more

372

25 Pieces Per Package

4 Days or more

472

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support