Minimo Diamond Compound, Oil-Based, Economy, 10 g, #8,000

[Features]
· Diamond compound with carefully selected diamond grains to achieve high abrasive power and supreme finish performance.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
[Product Specification]
· Content (g): 10
· Grain size (#): 8,000
· Micrometer indication (μm): 2
· JAN Code: 4580120524281

Edit Part Configuration

Part Number

Configured Part Number is shown.

HD2325

Part Number
HD2325
Part NumberVolume DiscountDays to Ship

13 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HD2325 in the Minimo Diamond Compound, Oil-Based, Economy, 10 g, #8,000 series.

Additional Products in this Category

Tech Support