Electrostatic Eliminating Wrist Strap EA321A-21

Electrostatic Eliminating Wrist Strap EA321A-21

【Product Specifications】
・Wrist strap-200(L) x 20(W)mm
・Snap dia.-10mm
・Grounding cord-Built-in 1MΩ resistance
・Common for cordless type and grounding cord
・Specs…Body + cord
・Cord length…180cm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA321A-21

Part Number
EA321A-21
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA321A-21 in the Electrostatic Eliminating Wrist Strap EA321A-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support