Clamp (F-Type) EA688BF-160

Clamp (F-Type) EA688BF-160

【Product Specifications】
・Material-Carbon steel
・Opening depth-80mm
・Clamping capacity-2,450N
・Max. opening…160mm

Part Number

Configured Part Number is shown.

EA688BF-160

Part Number
EA688BF-160
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA688BF-160 in the Clamp (F-Type) EA688BF-160 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support