Double-Tier Shelf & Wall Hanger EA951FX-4

Double-Tier Shelf & Wall Hanger EA951FX-4

【Product Specifications】
・Withstand load-22.7kg
・Dim.-38 x 312 x 427mm
・With screws
・The arm coated with vinyl cushion prevents the hung object from being damaged.
・Upper tier-250mmWidth of vinyl cushion-205mm

Part Number

Configured Part Number is shown.

EA951FX-4

Part Number
EA951FX-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FX-4 in the Double-Tier Shelf & Wall Hanger EA951FX-4 series.

Additional Products in this Category

Tech Support