Long-Reach Wall Hanger EA951FY-1

Long-Reach Wall Hanger EA951FY-1

【Product Specifications】
・With screws
・Dim.-287 x 343 x 112mm
・Withstand load-22.7kg
・The arm coated with vinyl cushion prevents the hung object from being damaged.
・For hanging a bicycle etc. on a wall
・Foldable into a flat shape when not in use

Part Number

Configured Part Number is shown.

EA951FY-1

Part Number
EA951FY-1
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FY-1 in the Long-Reach Wall Hanger EA951FY-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support