• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

Spring Grip EA951FY-11

Spring Grip EA951FY-11

【Product Specifications】
・Dim.-33 x 83 x 50(H)mm
・With screws
・Withstand load-2.3kg
・The rust-inhibiting treatment allows the tool to be used in a water section, such as a bathroom, a kitchen, or a laundry.

Part Number

Configured Part Number is shown.

EA951FY-11

Part Number
EA951FY-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA951FY-11 in the Spring Grip EA951FY-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support